Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
8W
Bill of material
8W2022-N-Z-140000480634-140000340135+140000600181
CNSORDERNO
Order Number
8W2022-N-Z-140000480634-140000340135+140000600181
SF
Switching Function
ON-(ON)
NOP
Number of Poles
2
RV
Rated voltage
AC 125V 3A Max.
TS
Terminal Style
PCB
CS
Contact Specs
B
Button
MF
Mounting frame
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031